Catalog No. : 3781A/A100
Description: CONDUIT BOX, ALUM.W/1.00 INCH HUB
UPC: 708917330103
DuraGard Accessory- Single Gang DSFD Cast Aluminum Conduit Box, 1 inch Hub at A
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e2630 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |