Catalog No. : 376LR-K
Description: ELBOW,200A LB,35KV HOUSING1.09-1.31
UPC: 783786407873
35kV 200 Amp, Loadbreak Elbow Connector with Test Point (Housing Only), Loadbreak Elbow Probe and Tool Wrench, Cable Insulation Diameter 1.090 inch to 1.310 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Housing Only |
|
Application |
35kV, 200 Amps |
Specifications
|
Voltage Rating |
35 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |