Catalog No. : 376LR-J
Description: ELBOW,200A LB,35KV HOUSING .98-1.18
UPC: 783786366880
35kV 200 Amp, Loadbreak Elbow Connector with Test Point (Housing Only), Cable Insulation Diameter 0.980 inch to 1.180 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Housing Only |
|
Application |
35kV, 200 Amps |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |