Catalog No. : 376DRG
Description: INSU CAP 35KV LB W/TP
UPC: 783786646487
Descriptors
|
Category |
Cable accessories |
|
Special Features |
35kV, 200 Amp Loadbreak Rated. Molded EPDM Rubber. Includes all brass probe. Provision for hotstick operation. Ground lead wire #14 AWG attached. Insulated cuff for extra protection. Non-corrosive capacitive test point. |
|
Application |
Fully shielded, fully submersible, hot stick operable, separable connectors designed for energized operation. They are suitable for use on 35kV class loadbreak Single and Triple Phase systems. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
3.13 inch (79.4 mm) Diameter |