Catalog No. : 3760PDG/1100
Description: 30A PLG 3P4W FD 600V SPEC 1.1INBSHG
UPC: 708917133469
Watertight Plug Assembly, 30Amps, 3 Pole 4 Wire, 600 Votls, with 1.1 Inch Special Bushing
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
30 Amps |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e2630 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Construction type |
Plug |
|
Number of poles |
3 |
Documents/Support Tools
|
Instruction Sheet |