text.skipToContent text.skipToNavigation

Catalog No. : 3760

Description:  30A,PLG,3P4W,FD,250VAC

UPC: 708917149989

FS/FD Metallic Connection- 20-30 Amp, 600VAC-250VAC, Aluminum Male Plug, 3 Pole 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Special Features

Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring

Application

Designed for lower-ameprage marine and rough service applications with rugged die cast aluminum housings and epoxy powder coated finishes.

Specifications

Material

Cast Aluminum/Thermoset

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3