Catalog No. : 375LRF
Description: 35KV ELBOW PROBE AND TOOL WRENCH
UPC: 783786633371
35kV 200 Amp, Loadbreak Elbow Probe and Tool Wrench only
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
200 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-20 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Sales Drawing |