Catalog No. : 375LR-K-5240-SG3
Description: 35KV 200A LB ELBOW W/O TP K5240 SG3
UPC: 75114311205
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
SG3 Sealing Kit - Cold Shrinkable Seal with Copper Braid and Contant Force Spring. |
|
Application |
35kV, 200 Amps |
Specifications
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.090 inch to 1.310 inch. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |