Catalog No. : 375LR-H2260-S
Description: 35KV 200A LB ELBOW H2260-S
UPC: 75114341110
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
35kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Long bi-metal compression lug is standard. |
|
Application |
35kV, 200 Amp, Loadbreak Connector |
Specifications
|
Connection |
Push-In |
|
Conductor Range |
3/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
7.56 inch X 8.70 inch from bottom to center of Installation O-Ring, 3.16 inch Diameter |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |