Catalog No. : 375ESA-21
Description: 35KV ELBOW ARRESTER
UPC: 75114376815
Shielded Surge Arrester, ESA Elbow Surge Arrester, 35kV, 200 Amp, MCOV KV RMS is 17.0
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Surge arrestor |
Specifications
|
Voltage Rating |
35 kV |
|
Amperage Rating |
200 A |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |