Alternate Catalog No. : 375DRGA(3)
Catalog No. : 375DRGA3
Description: PROBELESS CAP/GRD&CUFF,200A LB,35KV
UPC: 783786311408
200 Amp, 35kV, Insulated Cap with Ground, Equipped with Insulated Cuff.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | Out of scope of RoHS |