text.skipToContent text.skipToNavigation

Catalog No. : 375AL

Description:  2IN CONN BULLET HUB TYPE ALUM

UPC: 786210829203

2 Inch Hub Connector, Aluminum, for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Copper-free aluminum construction
  • Tapered internal threads for water-tight/dust-tight union
  • Threads relieved to prevent bottoming of conduit, ensuring sound assembly
  • Recessed sealing ring at box end; sealing ring captivated
  • Hardened steel/malleable iron/copper-free aluminum locknuts designed to provide high quality ground continuity; extended reach of locknut permits clamping on thin boxes and enclosures
  • To positively bond conduit to box or enclosure.
  • Suitable for hazardous locations use in Class I, Division 2; Class II, Division 1&2; Class III, Division 1 & 2 per NEC 501-4(b); 502-4 (a) and 503-3 (a).
  • Suitable for hazardous locations use in Class II, Groups E, F, G & Class III locations per CEC 18-202; 18-252; 18-302; 18-352.
  • When used with neoprene O-ring, provides watertight threaded hub on enclosures
  • UL Listed 105 degree C

Descriptors

Category

Electrical fittings

Special Features

Rain Tight and CSA Certified Watertight and Dust Tight

Application

To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure

Specifications

Material

Aluminum

Temperature Rating

UL Listed 105 C

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A -14 N/A
CSA 4484 N/A N/A 2206141 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

Connection type screw connection to housing

Thread

Thread type

NPT

One-piece

N

Material housing

Other

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here