Catalog No. : 3744-RS
Description: 10A,REC,3P4W,FD,600VAC,SC
UPC: 708917189978
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring |
|
Application |
Designed for lower-ameprage marine and rough service applications with rugged die cast aluminum housings and epoxy powder coated finishes. |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
10 Amps |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |
|
Amperage |
10 A |
|
Number of poles |
3 |