Catalog No. : 3743U2
Description: 15A,REC,2P3W,FD,250V,W/BOX
UPC: 708917170693
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring |
|
Application |
Designed for lower-ameprage marine and rough service applications with rugged die cast aluminum housings and epoxy powder coated finishes. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e2630 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |
|
Amperage |
15 A |
|
Number of poles |
2 |