Catalog No. : 374-LLG
Description: PVC CTD HUB, SIZE 1-1/2IN SPL GRY
UPC: 704508037185
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Threads Relieved to Prevent Bottoming of Conduit Ensuring Sound Assembly |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
Malleable Iron with PVC Coating |
|
Finish |
Electro-Zinc Plating |
|
Color |
Light Gray (RAL7032) |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018, CSA 2284 |
Dimensions
|
Size |
1-1/2 Inch |
|
Nominal diameter |
41 mm |
|
Nominal size in inch |
1 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Steel |
|
Surface protection |
Other |