Catalog No. : 373J4-5
Description: LB 4-POINT JCT W/O BRKT
UPC: 783786655687
Descriptors
|
Category |
Cable accessories |
|
Special Features |
35kV, 200 Amp Loadbreak 4-Way Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold Elbow connectors. Mounting hardware for flat or curved mounting positions. Rated for 3 Phase switching. Includes black vent ring. |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
EPDM Rubber with Stainless Steel Strap |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
4.00 inch (101.6 mm) Center to Center, 8.37 inch (212.6 mm) High, 2.50 inch (63.5 mm) wide |