Catalog No. : 373FT
Description: LB FEEDTHRU 35KV 200A
UPC: 783786649488
Descriptors
|
Category |
Cable accessories |
|
Special Features |
35kV, 200 Amp Loadbreak Rated. Uses integral parking stand mount. Provide extra tap for elbow arrester connection. Peroxide-cured insulation and jacket. Rated for 3 Phase switching. Includes black vent ring. Optional accessories allow by-pass, isolation, testing and grounding. |
|
Application |
Fully shielded, fully submersible insulated connector designed for energized operation. It is suitable for use on 35kV class loadbreak systems. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
4.00 inch (101.6 mm) Center to Center, 8.41 inch (213.6 mm) long, 6.77 inch (172.1 mm) wide |
Compliance and Certifications
| RoHS | Out of scope of RoHS |