Alternate Catalog No. : 3737-22 SUB
Catalog No. : 3737-22SUB
Description: ALUMINUM MECHANICAL FUSE CLIP
UPC: 783786766222
Tin Plated Aluminum Mechanical Fuse Clip, 1-1/16 inch long x 29/64 inch. Includes Tin Plated Aluminum 5/16-24 x 7/32 inch Screw.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 1-1/16 in |