Alternate Catalog No. : 3737-19 SUB FIN RKT
Catalog No. : 3737-19SUBFINRKT
Description: 3737-19 SUB FINISHED ROCKET
UPC: 783786766208
Submersible Rocket, EPDM Rubber, Double In-Line Unit, Fuse Housing Line End, Overall Diameter 1.062 inch, Overall Length 3.700 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Rubber molded seal |
|
Special Features |
Double In-Line Unit, Fuse Housing Line End |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Outside Diameter |
1.062 in |
|
Size |
Length 3.7 in |