Catalog No. : 372SOP
Description: STAND-OFF PLUG 35KV
UPC: 783786648306
35kV 200 Amp, Loadbreak Insulated Parking Bushing, stand off plug.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
35kV, 200 Amp Loadbreak Rated. Uses integral parking stand mount. Molded EPDM interface. Cast aluminum bracket with slotted end, which inserts into parking stand. |
|
Application |
Equipped with a 35kV class, 200 Amp loadbreak interface, a cast aluminum bracket for insertion into a standard parking stand. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
8.24 inch (209.3 mm) long, 3.12 inch (79.3 mm) wide |