Catalog No. : 3722-TB
Description: 3/4IN STR LT CONN TYPEA COND IRON
UPC: 786210037226
- Steel or malleable iron construction with nylon-insulated throat
- Santoprene sealing gasket includes Type 316 stainless steel retaining ring.
- NPT hub threads seal in female threads.
- Offers high mechanical pull-out strength.
- Supplied with sealing ring and steel locknut.
- Available in straight, 45 degree and 90 degree in hub sizes from 3/8 inch to 2 inch.
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Provides a positive seal against water, oil and dust. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018 |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
17.78 mm |
|
One-piece |
N |
|
Material screw gland |
Metal |
|
Material sealing |
Other |
|
Colour |
Other |