text.skipToContent text.skipToNavigation

Catalog No. : 3720DP/0625

Description:  20A,PLG,2P3W,FD,250V,SPEC,.625 BSHG

UPC: 708917190493

FD 20 Amp, Plug, 2 Pole 3 Wire, 600VAC, with 0.625 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here