Catalog No. : 37200BB-C
Description: SILICON BRONZE HEX HEAD BOLT 3/8-16
UPC: 75114193054
Descriptors
|
Category |
Hexagonal bolts |
Specifications
|
Material |
Silicon Bronze |
|
Head Type |
Hexagonal |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Length |
2 in |
|
Diameter |
3/8 in |
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Thread size (imperial) |
3/8 inch |
|
Length |
50.8 mm |
|
Length |
2 inch |
|
With nut |
N |
|
With washer |
N |