Catalog No. : 3716
Description: 2 1IN REDUCE WASHER GALV STL
UPC: 786210037165
Descriptors
|
Category |
Reducing washers |
|
Special Features |
Washers reduce knockout hole in outlet box. These washers, used in pairs, interlock and form a rib which centers the washers and conduit in the knockout. |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E13938 |
Dimensions
|
Conduit Size |
2 to 1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | 2130163 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
2 inch |
|
Material |
Other |
|
Nickel-plated |
N |
Documents/Support Tools
|
Sales Drawing |