Catalog No. : 3712A
Description: DOUBLE GANG CONDUIT BOX SURFACE
UPC: 708917202165
Double Gang FD Aluminum Conduit Box For Surface Mounting
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cast device box |
Specifications
|
Material |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Russellstoll |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |