Catalog No. : 3711A
Description: BOX FD CAST SNGL ALUM 1X75
UPC: 708917149781
Single Gang FD Aluminum Conduit Box For Surface Mounting
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cast device box |
|
Application |
For surface mounting |
Specifications
|
Material |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |