text.skipToContent text.skipToNavigation

Catalog No. : 3711

Description:  1-1/2 3/4IN REDUCE WASHER GALV STL

UPC: 786210037110

1-1/2 Inch to 3/4 Inch Reducing Washer, Galvanized Steel for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing washers

Special Features

Washers Reduce Knockout Hole In Outlet Box. These Washers, Used In Pairs, Interlock and Form a Rib Which Centers The Washers and Conduit In The Knockout.

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Finish

Galvanized

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA, UL E13938

Dimensions

Conduit Size

1-1/2 to 3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

3/4 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

1 1/2 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here