text.skipToContent text.skipToNavigation

Catalog No. : 370SA-G

Description:  PVC CTD COND CVR 1IN FORM7 AL DGRAY

UPC: 704508435592

PVC Coated Conduit Body Cover, Form 7, 1 Inch, Aluminum, Dark Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Coated with a nominal .002 inch blue urethane on both the interior and exterior before PVC coating is applied
  • A minimum of .040 inch PVC coating is bonded to the exterior.
  • Covers are coated with a molded flange to seal the conduit body while the conduit body is molded with a flat surface on its opening to seal with the cover.

Descriptors

Category

EMT Conduit Body Covers Only

Special Features

PVC Coated for Corrosion Resistance

Application

Cover for Conduit Body

Specifications

Material

Aluminum

Shape

Oval

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch/27mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here