Catalog No. : 370GLR
Description: LB GRDG ELBOW 35KV
UPC: 783786632299
35kV, 200 Amp, Loadbreak Grounding Elbow Connector with 600 Volt, 6 Foot, 1/0 AWG Stranded, Tinned Copper Ground Lead. Includes (1) Grounding Elbow, (1) Grounding Cable 1/0 AWG, Lubricant, Installation Instructions and (1) Protective Shipping Cap. Body of Connector is 7.40 inch wide and 7.53 inch from Bottom Edge to Center of Probe.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Stainless Steel Pulling Eye |
|
Application |
25 thru 35kV Applications |
Specifications
|
Connection |
Push-In |
|
Material |
Housing - EPDM Rubber |
|
Color |
Yellow |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Body 7.40 inch wide (without Probe), 6 foot 1/0 AWG Ground Lead |
Compliance and Certifications
| RoHS | Out of scope of RoHS |