Catalog No. : 3706-TB
Description: 1-1/4 1/2IN REDUCE WASHER GALV STL
UPC: 786210357522
1-1/4 Inch to 1/2 Inch Reducing Washer, Galvanized Steel for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Reducing washers |
|
Special Features |
Washers Reduce Knockout Hole In Outlet Box. These Washers, Used In Pairs, Interlock and Form a Rib Which Centers The Washers and Conduit In The Knockout. |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E13938 |
Dimensions
|
Conduit Size |
1-1/4 to 1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |