text.skipToContent text.skipToNavigation

Catalog No. : 37040FW-C

Description:  SILICONE BRONZE FLAT WASHER 3/8 IN

UPC: 783786503438

Type FW - Silicon Bronze Flat Washer - Bolt Size 3/8 Inch, Thickness .064 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Special Features

Accessories and Miscellaneous Hardware

Specifications

Material

Silicon Bronze

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Blackburn

Dimensions

Thickness

0.064 in

Outside Diameter

1 in

Inside Diameter

7/16 in

Depth

0.395 in