Catalog No. : 3701A4
Description: LB BUSHING INSERT 35KV 200A W/RING
UPC: 783786630516
Descriptors
|
Category |
Cable accessories |
|
Special Features |
35kV, 200 Amp Loadbreak Rated. Rated for Single Phase switching. Black vent ring. Includes hex-broach for torque installation. Peroxide-cured insulation and jacket. Provision for ground wire connection. |
|
Application |
Designed for use as an apparatus bushing interface |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
8.93 inch (226.8 mm) long, 2.81 inch (71.3 mm) Diameter |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |