Catalog No. : 3701A3
Description: 35KV BUSHING INSERT 3 PH
UPC: 783786470242
35kV 200 Amp, Loadbreak Bushing Insert, includes a black vent ring, includes internal torquing feature using 200AT Assembly Tool.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 11 inch, Diameter 3 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |