text.skipToContent text.skipToNavigation

Catalog No. : 37010HN-C

Description:  3/8 X 16 SIL BRONZE HEX NUT

UPC: 783786844890

Type HN - Silicon Bronze Hex Nut - Diameter 3/8 inches - 16 Threads per Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Silicon Bronze

Nut Type

Hex

Classifications

Brand Name

Blackburn

Dimensions

Thread Size

3/8 in

ETIM EC000129 Hexagon nut

Material

Other

Material quality

Other

Halogen free

Y

Thread size (metric)

9.53

Thread size (imperial)

3/8 inch

Thread per inch

16

Castle nut

N