text.skipToContent text.skipToNavigation

Catalog No. : 3701

Description:  3/4 1/2IN REDUCE WASHER GALV STL

UPC: 786210037011

3/4 Inch to 1/2 Inch Reducing Washer, Galvanized Steel for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing washers

Special Features

Washers reduce knockout hole in outlet box. These washers, used in pairs, interlock and form a rib which centers the washers and conduit in the knockout.

Application

For use with rigid/IMC conduits

Specifications

Material

Steel

Finish

Galvanized

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA, UL E13938

Dimensions

Conduit Size

3/4 to 1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2130163 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

3/4 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here