Catalog No. : 370-G1
Description: PVC CTD COND CVR 1IN FORM7 DGRAY
UPC: 704508004385
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Threads Relieved to Prevent Bottoming of Conduit Ensuring Sound Assembly |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
PVC Coated Steel |
|
Finish |
Electro-Zinc Plating |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018, CSA 2284 |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
16 mm |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Steel |
|
Surface protection |
Other |