Catalog No. : 364RF
Description: CABLE CUTTING TOOL TILL 250MM2
UPC: 786210884523
Cable Cutter - Fiberglass Handles, Up to 250mm2 / 500 kcmil Copper or Aluminum Cable. Not for Cutting Steel. Length 21-1.2 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Cuts up to 500 kcmil copper and aluminum.
- Cutting copper and aluminum cables.
Descriptors
|
Category |
Wire cutters |
|
Special Features |
Cuts up to 500 kcmil copper and aluminum. |
|
Application |
Cutting copper and aluminum cables. |
Specifications
|
Handle Type |
Palm Grip |
|
Handle Material |
Fiberglass |
Classifications
|
Brand Name |
Application Tooling |