Alternate Catalog No. : 36115 C30
Catalog No. : 36115C30
Description: 3-1/4 ROUND BX,STL,4CU,1/2-KO,CLAMP
UPC: 785991162059
Made or assembled in Canada.
Round Box, 4 Cubic Inches, 3-1/4 Inch Diameter, 1/2 Inch Deep, Pre-Galvanized Steel, Drawn Construction with 1/2 Inch Knockouts, with Non-Metallic Sheathed Cable Clamp (C-8)
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Box/housing for built-in mounting in the wall/ceiling |
|
Special Features |
Cover screws supplied with box. |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
4 cu in |
|
Construction |
Drawn |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-1/4 Inches Diameter x 1/2 Inch depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |