text.skipToContent text.skipToNavigation

Catalog No. : 36115C-25R

Description:  ROUND BOX 4CUB 1/2KO STL 25PACK

UPC: 785991082579

Made or assembled in Canada.

Round Box, 4 Cubic Inches, 3-1/4 Inch Diameter, 1/2 Inch Deep, Pre-Galvanized Steel, Drawn Construction with 1/2 Inch Knockouts, with Non-Metallic Sheathed Cable Clamp (C-8), pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

4 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Dimensions

Size

3-1/4 Inches Diameter x 1/2 Inch depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Material

Metal

Colour

Silver

Transparent

N