Catalog No. : 35PCJ1J1230S
Description: 35KV PWRCABLEJNT1 No1-1/0 AL .98 CS
UPC: 75114170758
Descriptors
|
Category |
Cable joint |
|
Special Features |
Power Cable Joints utilize permanently crimped connectors. PCJ housings are fully insulated, shielded and sealed for direct-burial, vault, submersible and other servere service applications. Units have been designed and tested per IEEE Standard 404 to ensure system matched performance and ratings equal to the cable to which the splice will be installed. Power Cable Joints are available in two styles. Style 1 uses a single-piece housing that is sized to accommodate a specific range of cable - ideally suited to straight splicing of the same or similar cable. Style 2 designs incorporate a universal housing with separate cable adapters to allow transition splices of different types and sizes of cable. |
|
Application |
For Direct Burial, Vault, Submersible and Other Severe Service Applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 STR AWG , 1/0 SOL AWG |
|
Number Of Conductors |
2 |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Insulation |
yes |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 404 |
Dimensions
|
Size |
14-3/8 inch long |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |