Catalog No. : 35PCJ1H1210
Description: 35KV PWR CABLE JNT1 No2 AL .85
UPC: 75114355865
35kV Power Cable Joint Style 1, Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded #3/ Compacted Solid #2.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable joint |
Specifications
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 404 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |