text.skipToContent text.skipToNavigation

Catalog No. : 35MTGA-HJ300-1

Description:  2-HOLE SPADE, CAP & GROUND STRAP

UPC: 783786426126

3/4 inch Threaded Rod for MTG, includes Contact rod, ground strap and rain cap. Cable Insulation Diameter 1.160 inch to 1.305 inch. Conductor Size KCMIL Stranded 300 /Solid 350.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

Elastimold