Catalog No. : 35MTG-JAB750-4-3
Description: TERMINATOR KIT,MTG,THRU 35KV
UPC: 783786410668
Modular Cable Terminator, (class 1) includes contact rod, ground strap and rain cap. Cable Insulation Diameter 1.285 inch to 1.395 inch. Conductor Size KCMIL Stranded 700 /Solid 800. 4 Modules recommended, 15kv, Connector Style - 2- Hole Spade
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |