Catalog No. : 35M8-A-2
Description: LUG STR 35MM2 M8 CL A 2HL CU RED
UPC: 786209804921
Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 35mm Squared, Bolt Size M8, Straight, Red, 2 Hole
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
35 mm2 |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Spec-Kon |
Dimensions
|
Stud Size |
M8 |