Catalog No. : 35M12-A
Description: LUG STR 35MM2 M12 CL A 1HL CU RED
UPC: 786209804235
Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 35mm Squared, Bolt Size M12, Straight, Red, 1 Hole
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
35 mm2 |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Spec-Kon |
Dimensions
|
Stud Size |
M12 |