Catalog No. : 35D
Description: WIRE CONN HIGH TEMP BLACK No18-No10
UPC: 67396014998
Made or assembled in Canada.
Black high temperature wire connector wire range #18-#10. (500 pieces)
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Twist on wire connector |
|
Special Features |
External cap made of rugged, phenolic material and 150 degree C rated. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Thermoplastic Polymer |
|
Color |
Black |
|
Temperature Rating |
302 F , 150 C |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809, CSA 6591 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1570933_2005-01-17 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Black |