text.skipToContent text.skipToNavigation

Catalog No. : 3573649

Description: 

UPC:

Galvanized Steel Locknut for 1-1/2 Inch Rigid Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Application

To Connect Externally Threaded Conduit or Connector to a Threadless Opening In a Box or Enclosure.

Specifications

Material of Construction

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Thread Size

1-1/2 in