Catalog No. : 35501
Description: CONNECTOR, MECH. LUG
UPC: 786210355016
Locktite One-Hole Lug, Offset Tongue, Aluminum Body, Copper Tongue, Conductor Range 4 to 2/0 AWG, 1/4 Inch Bolt, Aluminum Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Double laps at top give greater thread strength and lock screw when tightened.
- Copper tongue makes a low resistance terminal.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Double laps at top give greater thread strength and lock screw when tightened. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |