Catalog No. : 35301
Description: LOCKTITE 1HL LUG OFFSET 14-6 No10B
UPC: 786210353012
- Double laps at top give greater thread strength and lock screw when tightened.
- Copper tongue makes a low resistance terminal.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Double laps at top give greater thread strength and lock screw when tightened. |
Specifications
|
Material |
Steel |
|
Finish |
Steel Cadmium Plated |
|
Number Of Mounting Holes |
1 |
|
Mounting Hole Spacing |
7/32 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809, CSA 4503, CSA 7222 |
Dimensions
|
Bolt Size |
#10 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Material conductor |
Copper |
|
Surface protection |
Other |
|
With insulation |
N |
Documents/Support Tools
|
Sales Drawing |