Catalog No. : 35107
Description: LOCKTITE CU HINJON T-PRL TAP 8-4
UPC: 786210351070
Locktite Copper HINJON Junior Tee-Parallel Tap for Conductor Range 8-4
View More
View Less
For more info visit:
electrification.us.abb.com
- All-around-grip jaws. Automatically adjusts to the size of main and branch.
- Fast, simple installation with just a screwdriver or pliers. Fitting can be easily taped.
Descriptors
|
Category |
Electrical taps |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |